IESNA:LM-63-2002
[TEST]P950052
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29242
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3431 4295.9 5077.8 5683.1 6176.7 6455.9 6587.3 6634.1 6871 7378.2
8216 9274.1 10315.6 11147.3 11874.9 12539.1 12958.7 13065.9 12807.7 12154.1
10834.9 8554.1 7061.2 5914.1 4683.8 3295.1 2166.1 1518.5 1184.9 1023.4
928.3 780.4 661.1 229.4 111.7 18.1 0
3431 4326.1 5115.5 5731.4 6184.2 6490.7 6647.6 6691.4 6887.7 7345
8119.4 9156.4 10178.3 11038.7 11773.8 12437.9 12936 13115.7 12951.1 12397.2
11295.3 9188.1 7346.5 6169.1 4954 3592.5 2362.3 1594 1222.7 1059.6
937.4 792.5 667.2 283.8 119.2 22.6 0
3431 4288.4 5062.7 5684.6 6169.1 6520.9 6715.6 6798.6 6952.6 7363.1
8022.8 8943.5 9924.7 10789.6 11488.5 12047 12570.8 12825.9 12760.9 12318.7
11432.6 9985.1 7959.4 6546.5 5340.5 4021.2 2685.3 1784.2 1319.3 1095.9
967.6 842.3 721.5 551 280.8 33.2 0
3431 4288.4 5040.1 5660.5 6178.2 6575.2 6840.9 6979.7 7124.6 7441.6
7932.2 8646.2 9494.5 10308.1 10963.2 11500.6 11951.9 12317.2 12415.3 12270.4
11737.5 10748.8 9360.1 7716.3 6169.1 4794 3352.5 2146.4 1464.2 1114
961.5 834.7 712.5 567.6 398.5 155.5 0
3431 4161.6 4890.6 5527.6 6074.1 6557.1 6942 7197.1 7360.1 7610.7
8018.2 8542 9219.8 9909.6 10530 11064.3 11499 11885.5 12160.2 12234.1
12087.7 11637.9 10765.4 9446.2 7905 6330.7 4717.1 3109.5 1953.2 1310.2
999.3 887.6 771.3 588.7 397 123.8 0
3431 4095.2 4753.3 5373.7 5947.3 6478.6 6961.6 7343.5 7603.1 7846.2
8151.1 8588.8 9096 9698.3 10305.1 10908.8 11422.1 11823.6 12127 12377.5
12572.3 12507.4 12234.1 11613.8 10542 9153.3 7367.7 5649.9 3799.3 2345.7
1521.5 1040 753.2 455.9 229.4 60.4 0
3431 3968.4 4540.4 5124.6 5692.2 6249.2 6786.5 7265 7662 7980.5
8303.5 8656.7 9044.7 9527.7 10081.7 10709.6 11355.6 11979 12531.5 13017.6
13459.8 13945.9 14164.7 14300.6 14270.4 13654.5 12478.7 10605.4 8126.9 5505
3177.4 1649.8 842.3 486 237 81.5 0
3431 3871.8 4330.6 4831.8 5351 5841.6 6368.4 6880.1 7372.2 7806.9
8241.6 8644.7 9009.9 9403.9 9817.5 10261.3 10776 11358.7 11995.7 12671.9
13410 14469.7 15325.5 15847.8 16442.5 16872.7 16928.6 16350.4 14847 12413.8
9044.7 5837.1 2975.1 1213.6 433.2 84.5 0
3431 3698.2 4021.2 4395.5 4806.1 5240.8 5683.1 6120.8 6554.1 6999.4
7465.8 7897.5 8366.9 8857.5 9367.7 9879.4 10446.9 11083.9 11788.9 12587.4
13520.2 14934.6 16338.4 17299.9 18527.1 19971.6 21517.3 22548.3 22327.9 20252.4
15979.1 10359.4 4394 1341.9 422.6 87.5 0
3431 3668 3989.5 4333.7 4721.6 5132.2 5551.8 5969.9 6383.5 6803.1
7216.7 7645.4 8098.2 8588.8 9096 9622.8 10208.5 10856 11580.6 12406.2
13337.6 14834.9 16249.3 17290.8 18602.5 20176.9 21864.5 22939.2 22735.4 20528.6
15884 9713.4 3722.3 1027.9 332.1 75.5 0
3431 3553.3 3719.3 3942.7 4212.9 4507.2 4804.6 5117.1 5440.1 5766.1
6095.2 6434.8 6777.5 7139.7 7529.2 7941.3 8394.1 8907.3 9526.2 10232.6
11093 12460.6 13497.6 14521 15769.3 17271.2 18681 19292.4 18653.9 16219.1
11973 6664.3 1921.5 403 134.3 30.2 0
3431 3468.7 3562.3 3696.7 3882.3 4083.1 4302 4526.9 4754.8 4997.8
5234.8 5462.7 5698.2 5932.2 6179.7 6440.9 6715.6 7049.2 7435.6 7936.7
8661.3 9560.9 10173.7 10859 11678.7 12572.3 13182.1 12969.3 11903.6 9905.1
7153.3 3660.4 1194 356.2 122.3 28.7 0
3431 3393.3 3406.8 3468.7 3569.9 3674 3811.4 3947.2 4081.6 4222
4344.2 4454.4 4546.5 4631 4689.9 4727.6 4765.4 4791 4833.3 4931.4
5166.9 5305.7 5331.4 5382.7 5462.7 5535.2 5337.4 4711 3817.4 2828.7
1923 1089.8 546.4 230.9 111.7 39.2 0
3431 3234.8 3118.5 3058.2 3052.1 3076.3 3117 3162.3 3194 3213.6
3212.1 3174.4 3115.5 3032.5 2922.3 2788 2626.5 2458.9 2304.9 2161.5
2013.6 1882.3 1772.1 1681.5 1603 1523 1423.4 1289.1 1103.4 854.4
621.9 457.4 317 203.8 116.2 33.2 0
3431 3088.3 2875.5 2781.9 2759.3 2778.9 2821.2 2866.5 2889.1 2883.1
2851.4 2795.5 2714 2612.9 2495.1 2374.4 2249.1 2123.8 2000 1864.2
1726.8 1603 1512.5 1458.1 1437 1440 1437 1394.7 1290.6 1117
849.8 585.7 410.6 270.2 134.3 30.2 0
3431 2973.6 2717 2615.9 2620.4 2677.8 2741.2 2781.9 2784.9 2757.8
2704.9 2629.5 2540.4 2437.8 2329.1 2221.9 2108.7 1989.5 1867.2 1754
1667.9 1594 1544.2 1512.5 1485.3 1453.6 1403.8 1352.5 1289.1 1187.9
1034 812.1 532.8 294.3 140.4 30.2 0
3431 2863.4 2599.3 2531.4 2573.6 2652.1 2714 2744.2 2732.1 2685.3
2612.9 2526.8 2427.2 2329.1 2224.9 2123.8 2054.4 1971.4 1867.2 1784.2
1728.3 1654.4 1538.1 1446.1 1385.7 1326.8 1266.4 1206.1 1151.7 1101.9
1043 947.9 775.9 594.7 348.7 84.5 0
3431 2801.6 2537.4 2499.7 2572.1 2647.6 2709.5 2727.6 2698.9 2624.9
2535.9 2434.8 2326.1 2229.5 2146.4 2099.7 2043.8 1986.4 1930.6 1806.8
1696.6 1609.1 1521.5 1440 1355.5 1281.5 1209.1 1142.7 1073.2 993.2
914.7 843.8 739.6 638.5 446.8 173.6 0
3431 2748.7 2498.2 2493.6 2573.6 2646.1 2700.4 2706.5 2662.7 2582.7
2481.5 2369.8 2270.2 2178.1 2116.3 2063.4 1995.5 1903.4 1821.9 1723.8
1648.3 1563.8 1480.8 1405.3 1341.9 1277 1207.6 1136.6 1053.6 961.5
860.4 771.3 656.6 496.6 329.1 137.4 0
3431 2718.5 2478.5 2492.1 2579.7 2650.6 2698.9 2689.9 2634 2538.9
2421.2 2311 2217.4 2146.4 2113.2 2033.2 1909.5 1766.1 1708.7 1660.4
1574.4 1507.9 1450.6 1366.1 1302.7 1252.8 1187.9 1111 1018.9 917.7
807.6 759.3 653.6 427.2 310.9 190.2 0
3431 2712.5 2466.5 2493.6 2581.2 2653.6 2697.4 2685.3 2617.4 2510.2
2391 2282.3 2190.2 2146.4 2095.1 1994 1812.9 1693.6 1663.4 1604.6
1529.1 1447.6 1370.6 1311.7 1275.5 1243.8 1184.9 1112.5 1024.9 923.8
816.6 843.8 673.2 449.8 342.6 126.8 0
3431 2712.5 2464.9 2498.2 2582.7 2655.1 2695.9 2689.9 2623.4 2511.7
2391 2280.8 2188.7 2148 2090.6 1988 1799.3 1695.1 1671 1603
1524.6 1435.5 1372.1 1293.6 1283 1243.8 1183.4 1112.5 1031 922.3
819.6 831.7 578.1 464.9 338.1 122.3 0
